Double Ferrule Type Tube Fitting Male Pipe Welding Connector MDCB

Double Ferrule Type Tube Fitting Male Pipe Welding Connector MDCB
The double ferrule type tube fittings male pipe welded connector is MDCB manufactured by Ihara Science who boast a proven track record in high pressure fittings that demand high quality.
· Materials: Stainless steel
· Applicable fluids: Water, air, steam, gas, chemicals and oil
· Applicable Tube Materials: Stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MDCB8M-8SS
MDCB10M-8SS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Pipe O.D.
(Ø)
Length L
(mm)

29.32 €

1 8 Days 845.6

34.39 €

1 8 Days 1046.8

Loading...

  1. 1

Basic information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Vapor / Gas / Chemical / Oil
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Union Straight Material of Applicable Pipe Stainless Steel
Applicable Pipe O.D. (In the case of different Dia.)(Ø) 1/2 Operating Temperature Range(°C) -196::600

Tech Support