• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Double Ferrule Type Tube Fitting Tube Insertion weld Elbow DCW

Double Ferrule Type Tube Fitting Tube Insertion weld Elbow DCW

Product Details:

Manufacturer part number: DCW4-4SS

Brand: IHARA SCIENCE

Price: 19.75

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DCW4-4SS

Part Number
DCW4-4SS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.75 €

1 8 Days

Loading...

  1. 1

Basic information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Vapor / Gas / Chemical / Oil
Connection Type Pipe⇔Pipe, same diameters Connection Type - Unequal Diameter Tube Union Straight Material of Applicable Pipe Stainless Steel
Applicable Pipe O.D.(Ø) 1/4 Operating Temperature Range(°C) -196::600 Length L(mm) 33.7

This page is Double Ferrule Type Tube Fitting Tube Insertion weld Elbow DCW, part number DCW4-4SS.
You can find the detail information about specifications and dimensions on part number DCW4-4SS.

Tech Support