Manufacturer part number: DTH4-4SS
Brand: IHARA SCIENCE
Price: 66.43 €
Delivery time: 8 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DTH4-4SS
Type | Fitting | Material | Stainless Steel | Applicable Fluid | Water / Air / Vapor / Gas / Chemical / Oil |
---|---|---|---|---|---|
Connection Type | Screw⇔Pipe Branch | Material of Applicable Pipe | Stainless Steel | Applicable Pipe O.D.(Ø) | 1/4 |
Connection Thread Type | NPT | Thread Nominal | 1/4 | Operating Temperature Range(°C) | -196::600 |
Length L(mm) | 30.0 |
This page is Double Ferrule Model Tube Fitting Female Branch Tee DTH, part number DTH4-4SS.
You can find the detail information about specifications and dimensions on part number DTH4-4SS.