Standard Class 600-FE Fixed Type Steel Wheel (Packing Castors) (Part Numbers - CAD Download)

Standard Class 600-FE Fixed Type Steel Wheel (Packing Castors)
  • Volume Discount
Durability is tremendous since both the main body and wheel are made of steel. Ideal for items that are fixed outdoors or on concrete surfaces for long periods of time.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

605-FE

Part Number
605-FE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(mm)
Wheel width W
(mm)
Mounting Seat Thickness t
(mm)

9.41 €

1 5 Days 80140.01~220.00147Round Hole7036855163242.3

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed Stopper NA Wheel Material Cold rolled steel plate (EN 1.0330 Equiv.)
Wheel Characteristics Abrasion Resistance Main Body Material Cold rolled steel plate (EN 1.0330 Equiv.) Mounting hole diameter D(mm) 6.5

This page is Standard Class 600-FE Fixed Type Steel Wheel (Packing Castors), part number 605-FE.
You can find the detail information about specifications and dimensions on part number 605-FE.

Variation of this product

Part Number
602-FE
603-FE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(mm)
Wheel width W
(mm)
Mounting Seat Thickness t
(mm)

5.52 €

1 Available 12 Days 5535.01~80.0078.4Round holes (two holes)43-551940172

6.63 €

1 Available 5 Days 6680.01~140.0098Round holes (two holes)48-602351202

Tech Support