Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
602-FE
Part Number
|
---|
602-FE |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel mounting height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P2 (mm) | Mounting Hole Pitch Transverse Direction P1 (mm) | Dimension (Length) L2 (mm) | Dimension (Width) L1 (mm) | Wheel Dia. D (mm) | Wheel width W (mm) | Mounting Seat Thickness t (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.23 € | 1 | Available | 12 Days | 55 | 35.01~80.00 | 78.4 | Round holes (two holes) | 43 | - | 55 | 19 | 40 | 17 | 2 |
Loading...
Caster Type | Plate Type Fixed | Stopper | NA | Wheel Material | Cold rolled steel plate (EN 1.0330 Equiv.) |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance | Main Body Material | Cold rolled steel plate (EN 1.0330 Equiv.) | Mounting hole diameter D(mm) | 6.5 |
This page is Standard Class 600-FE Fixed Type Steel Wheel (Packing Castors), part number 602-FE.
You can find the detail information about specifications and dimensions on part number 602-FE.
Configure
Basic Attributes
Mounting Hole Pitch Transverse Direction P1(mm)
Type
Wheel mounting height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Type
Mounting Hole Pitch Longitudinal direction P2(mm)
Dimension (Length) L2(mm)
Dimension (Width) L1(mm)
Wheel Dia. D(mm)
Wheel width W(mm)
Mounting Seat Thickness t(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
603-FE |
605-FE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel mounting height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P2 (mm) | Mounting Hole Pitch Transverse Direction P1 (mm) | Dimension (Length) L2 (mm) | Dimension (Width) L1 (mm) | Wheel Dia. D (mm) | Wheel width W (mm) | Mounting Seat Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.27 € | 1 | Available | 5 Days | 66 | 80.01~140.00 | 98 | Round holes (two holes) | 48 | - | 60 | 23 | 51 | 20 | 2 | |
8.92 € | 1 | 5 Days | 80 | 140.01~220.00 | 147 | Round Hole | 70 | 36 | 85 | 51 | 63 | 24 | 2.3 |