Medium Class 100FH-P Truck Type Special Synthetic Resin Wheel for Medium Weights (Packing Castors)

Medium Class 100FH-P Truck Type Special Synthetic Resin Wheel for Medium Weights (Packing Castors)
  • Volume Discount
Distortion due to load does not remain even when fixed for long periods of time. A compact caster for medium weights.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
104FH-P
105FH-P
106FH-P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(mm)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Seat Thickness t
(mm)

15.13 €

1 Available 12 Days 6835.01~80.0078.4404053535022442

23.97 €

1 Available 12 Days 8580.01~140.0098505064646525542.3

28.60 €

1 Available 5 Days 9480.01~140.00117.6505064647525592.3

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Stopper NA Wheel Material Phenol Resin
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat-Resistance / Cold Resistance Main Body Material Cold rolled steel plate (EN 1.0330 Equiv.) Mounting Hole Type Round Hole
Load Category Light/Medium Load Mounting hole diameter D(mm) 6.5

Tech Support