Manufacturer part number: 106JH-PS
Brand: UCHIMURA
Price: 46.02 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
106JH-PS
Caster Type | Plate Type Universal | Wheel mounting height H(mm) | 98 | Load Range(daN) | 140.01~220.00 |
---|---|---|---|---|---|
Stopper | With Rotation Stopper | Allowable Load(daN) | 176.4 | Wheel Material | Phenol Resin |
Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat-Resistance / Cold Resistance | Main Body Material | Cold rolled steel plate (EN 1.0330 Equiv.) | Mounting Hole Type | Round Hole |
Mounting Hole Pitch Longitudinal direction P2(mm) | 62 | Mounting Hole Pitch Transverse Direction P1(mm) | 62 | Dimension (Length) L2(mm) | 78 |
Dimension (Width) L1(mm) | 78 | Wheel Dia. D(mm) | 75 | Wheel width W(mm) | 27 |
Turning Radius r(mm) | 77 | Mounting hole diameter D(mm) | 8.5 | Mounting Seat Thickness t(mm) | 2.9 |
This page is Middle Class, 100JH-Ps, Truck Type, for Medium Duty, Special Synthetic Resin Wheel With Brake, part number 106JH-PS.
You can find the detail information about specifications and dimensions on part number 106JH-PS.