Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SSR2-120 |
SSR2-200 |
SSR2.5-120 |
SSR2.5-200 |
SSR3-120 |
SSR3-160 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Face Width (mm) | Hole Diameter (φ) | Module | The Number of Teeth | Backlash (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
237.66 € | 1 | 6 Days | 10 | 20 | 194 | 2 | 120 | 0.17~0.37 | ||
439.94 € | 1 | 6 Days | 10 | 20 | 354 | 2 | 200 | 0.20~0.41 | ||
359.47 € | 1 | 6 Days | 10 | 25 | 245 | 2.5 | 120 | 0.19~0.41 | ||
831.01 € | 1 | 6 Days | 10 | 25 | 445 | 2.5 | 200 | 0.22~0.46 | ||
597.83 € | 1 | 6 Days | 10 | 30 | 296 | 3 | 120 | 0.22~0.45 | ||
834.29 € | 1 | 6 Days | 10 | 30 | 416 | 3 | 160 | 0.22~0.45 |
Loading...
Material | EN 1.1191 Equiv. | Diameter of Hub(φ) | Without hub | Shape | S5 |
---|---|---|---|---|---|
Length of Hub(mm) | NA |
Configure
Basic Attributes
Face Width(mm)
Hole Diameter(φ)
Module
The Number of Teeth
Backlash(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes