KBZ-Type Fixed Castors For Medium Loads (With Rotation Stopper) 75‑mm Size (Metal Fitting Only, No Wheel)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KBZL-75

Part Number
KBZL-75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.21 €

1 10 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed / Related Components Load Range(daN) 80.01~140.00 Stopper With Rotation Stopper
Maximum Load Capacity(daN) 120 Fitting Material Steel Mounting Hole Pitch Longitudinal direction(mm) 63
Mounting Hole Pitch Transverse Direction(mm) 40 Top Plate F1(mm) 91 Top Plate F2(mm) 68
Size A or outer diameter A of the tire(mm) 75 Load Category Light/Medium Load Stopper Pedal Specifications Left
Metal Fitting Specifications Metal Fitting Only - No Wheels

This page is KBZ-Type Fixed Castors For Medium Loads (With Rotation Stopper) 75‑mm Size (Metal Fitting Only, No Wheel), part number KBZL-75.
You can find the detail information about specifications and dimensions on part number KBZL-75.

Tech Support