KBZ-Type Fixed Castors For Medium Loads (With Rotation Stopper) 130‑mm Size (Metal Fitting Only, No Wheel) (KBZ-130)

KBZ-Type Fixed Castors For Medium Loads (With Rotation Stopper) 130‑mm Size (Metal Fitting Only, No Wheel) KBZ-130
  • Volume Discount

Product Details:

Manufacturer part number: KBZ-130

Brand: GIFU SANKEN KOGYO

Price: 31.15

Delivery time: 10 Days


Technical Data:

Mounting Hole Type: -

Stopper Pedal Specifications: Right


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KBZ-130

Part Number
KBZ-130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Hole Type Stopper Pedal Specifications

31.15 €

1 Available 10 Days -Right

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed / Related Components Load Range(daN) 220.01~320.00 Stopper With Rotation Stopper
Maximum Load Capacity(daN) 250 Fitting Material Steel Mounting Hole Pitch Longitudinal direction(mm) 100
Mounting Hole Pitch Transverse Direction(mm) 50(56) Top Plate F1(mm) 137 Top Plate F2(mm) 93
Size A or outer diameter A of the tire(mm) 130 Load Category Light/Medium Load Metal Fitting Specifications Metal Fitting Only - No Wheels

This page is KBZ-Type Fixed Castors For Medium Loads (With Rotation Stopper) 130‑mm Size (Metal Fitting Only, No Wheel), part number KBZ-130.
You can find the detail information about specifications and dimensions on part number KBZ-130.

Variation of this product

Part Number
KBZL-130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Hole Type Stopper Pedal Specifications

31.15 €

1 10 Days Round HoleLeft

Tech Support