KBZ-Type Fixed Castors For Medium Loads (With Rotation Stopper) 200‑mm Size (Metal Fitting Only, No Wheel) (KBZ-75)

KBZ-Type Fixed Castors For Medium Loads (With Rotation Stopper) 200‑mm Size (Metal Fitting Only, No Wheel) KBZ-75

Product Details:

Manufacturer part number: KBZ-75

Brand: GIFU SANKEN KOGYO

Price: 15.00

Delivery time: 10 Days


Technical Data:

Load Range: 80.01~140.00 daN

Maximum Load Capacity: 120 daN

Mounting Hole Pitch Longitudinal direction: 63 mm

Mounting Hole Pitch Transverse Direction: 40 mm

Top Plate F1: 91 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KBZ-75

Part Number
KBZ-75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(daN)
Maximum Load Capacity
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Size A or outer diameter A of the tire
(mm)
Load Category Stopper Pedal Specifications

15.00 €

1 10 Days 80.01~140.001206340916875Light/Medium LoadRight

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed / Related Components Stopper With Rotation Stopper Fitting Material Steel
Metal Fitting Specifications Metal Fitting Only - No Wheels

This page is KBZ-Type Fixed Castors For Medium Loads (With Rotation Stopper) 200‑mm Size (Metal Fitting Only, No Wheel), part number KBZ-75.
You can find the detail information about specifications and dimensions on part number KBZ-75.

Variation of this product

Part Number
KBZ-200
KBZL-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load Range
(daN)
Maximum Load Capacity
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Size A or outer diameter A of the tire
(mm)
Load Category Stopper Pedal Specifications

46.13 €

1 10 Days 320.01~485.0042011263151102200Medium LoadRight

46.13 €

1 10 Days 320.01~485.0042011263151102200Medium LoadLeft

Tech Support