Drainage Piping Material Eslon DV Joint Increaser (IN)

Drainage Piping Material Eslon DV Joint Increaser (IN)
It can be used for indoor non-fecal wastewater, sewage, ventilation, and rain water drainage pipes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DIN1H1
DIN1H2
DIN1H3
DIN1H4
DIN651
DIN752
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter

4.08 €

1 6 Days 100X75

3.77 €

1 6 Days 100X65

3.66 €

1 6 Days 100X50

3.66 €

1 6 Days 100X40

2.19 €

1 6 Days 65X50

2.82 €

1 6 Days 75X50

Loading...

  1. 1

Basic information

Type Fitting Material PVC Resin Applicable Fluid Water
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Increaser Material of Applicable Pipe Vinyl Chloride
Surface Treatment NA Color Gray

Tech Support