Manufacturer part number: CPNHBR-PL-M4-14.6
Brand: QP FASTENING WORKS
Price: 0.10 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CPNHBR-PL-M4-14.6
Compatible Nominal Thread Size (M) | 4 | Material | Resin | Surface Treatment | NA |
---|---|---|---|---|---|
Nominal of Thread (M) | 4 | Length(mm) | 14.6 | Height(mm) | 5.6 |
Color | Brown | Sales Unit | Low Quantity (can be purchased from one) |
This page is Color Cap for Pan Head Brown, part number CPNHBR-PL-M4-14.6.
You can find the detail information about specifications and dimensions on part number CPNHBR-PL-M4-14.6.