Trim Seal (White)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3100-W-1X16A
3100-W-1X16C
3100-W-1X32A
3100-W-1X32C
4100-W-1X16A
4100-W-1X16C
4100-W-1X32A
4100-W-1X32C
S3100-W-1X16A
S3100-W-1X16C
S3100-W-1X32A
S3100-W-1X32C
S4100-W-1X16A
S4100-W-1X16C
S4100-W-1X32A
S4100-W-1X32C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Basic Plate Thickness(Correspondence Plate Thickness) Length (Winding)
(m)

176.55 €

1 8 Days 3100-A(1.2~2.4)15

181.39 €

1 8 Days 3100-C(1.2~2.4)15

181.39 €

1 8 Days 3100-A(2.4~4.0)15

181.39 €

1 8 Days 3100-C(2.4~4.0)15

181.39 €

1 8 Days 4100-A(1.2~2.4)15

181.39 €

1 8 Days 4100-C(1.2~2.4)15

181.39 €

1 8 Days 4100-A(2.4~4.0)15

181.39 €

1 8 Days 4100-C(2.4~4.0)15

778.08 €

1 8 Days 3100-A(1.2~2.4)75

799.40 €

1 8 Days 3100-C(1.2~2.4)75

778.08 €

1 8 Days 3100-A(2.4~4.0)75

799.40 €

1 8 Days 3100-C(2.4~4.0)75

799.40 €

1 8 Days 4100-A(1.2~2.4)75

799.40 €

1 8 Days 4100-C(1.2~2.4)75

799.40 €

1 8 Days 4100-A(2.4~4.0)75

799.40 €

1 8 Days 4100-C(2.4~4.0)75

Loading...

  1. 1

Basic information

Material PVC (Vinyl Chloride)

Tech Support