F900 Fitting - FINELOK・PURE (R Screw Half Union)

F900 Fitting - FINELOK・PURE (R Screw Half Union)
F900 fittings manufactured by Fujikin Inc., a company known for superior results where top quality high pressure fittings are called for - FINELOK/PURE (R screw - Half union).
· Material: Stainless steel
· Applicable fluids: Air
· Applicable pipe material: Stainless steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F900-H-3.2A
F900-H-3.2B
F900-H-9.52A
F900-H-9.52B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Pipe Outer Dia. D (D1)
(Ø)
Thread Nominal

18.18 €

1 13 Days 3.21/8B(6A)

18.25 €

1 13 Days 3.21/4B(8A)

27.53 €

1 7 Days 9.521/8B(6A)

25.50 €

1 24 Days 9.521/4B(8A)

Loading...

  1. 1

Basic information

Type Fitting Material Stainless Steel (EN 1.4401 Equiv.) Applicable Fluid Air
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Half Union Material of Applicable Pipe Stainless Steel
Connection Thread Type R Max. Operating Pressure(MPa) 16.2 Surface Treatment NA
Operating Temperature Range (Use at 14.9MPa)(°C) -196::350

Tech Support