Stainless Steel, 2 Compression Ring Model, V-Lok (Front / Back Ring)

Stainless Steel, 2 Compression Ring Model, V-Lok (Front / Back Ring)
Stainless steel products manufactured by Fujikin Inc., a company known for superior results where top quality high pressure fittings are called for -, Dual compression ring method - V-Lok (front/back ring).
· Material: Stainless steel
· Applicable fluids: Water, air, steam
· Applicable pipe material: Stainless steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VUW-6SR
VUW-9.52SR
VUW-12.7SR
VUW-16SR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Operating Pressure
(MPa)
Nominal Diameter A
(φ)
Tube thickness during maximum use pressure
(mm)

3.81 €

1 6 Days 71.06.01.65~Less than 2.11

4.20 €

1 6 Days 45.19.521.65~Less than 2.11

5.62 €

1 6 Days 46.512.72.11~Less than 2.41

7.30 €

1 6 Days 41.716.02.41~2.77

Loading...

  1. 1

Basic information

Type Related Components Type of Related Component Front Ring / Back Ring (Set) Material Stainless Steel
Applicable Fluid Water / Air / Vapor Material of Applicable Pipe Stainless Steel Surface Treatment NA
Temperature when using maximum pressure(°C) 93

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360