Stainless Steel, 2 Compression Ring Model, V-Lok (Elbow Union)

Stainless Steel, 2 Compression Ring Model, V-Lok (Elbow Union)
Stainless steel products manufactured by Fujikin Inc., a company known for superior results where top quality high pressure fittings are called for -, Dual compression ring method -, V-Lok (Elbow union).
· Material: Stainless steel
· Applicable fluids: Water, air, steam
· Applicable pipe material: Stainless steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VUWL-6.35
VUWL-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Pipe Outer Dia. D (D1)
(Ø)
Max. Operating Pressure
(MPa)

23.36 €

1 6 Days 6.3571.0

24.53 €

1 6 Days 855.8

Loading...

  1. 1

Basic information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Vapor
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Elbow Union Material of Applicable Pipe Stainless Steel
Surface Treatment NA Tube thickness during maximum use pressure(mm) 1.65~Less than 2.11 Temperature when using maximum pressure(°C) 93

Tech Support