Hexalobular Set Screw with Hole Hexalobular-HS Cup Tip

Hexalobular Set Screw with Hole Hexalobular-HS Cup Tip
  • Volume Discount

Product Details:

Manufacturer part number: SSXC-ST-M3-4

Brand: NISSAN SCREW

Price: 0.19

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SSXC-ST-M3-4

Part Number
SSXC-ST-M3-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

0.19 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

Nominal of Thread (M) 3 Length L or l (mm)(mm) 4 Material Steel
Surface Treatment Black Oxide Mounting Hole Shape Hexalobuler Hole Pitch(mm) 0.5
Tip Shape Cup Point Additional Shapes Standard Thread ridge Type Metric Coarse
Basic Shape Set Screw Sales Unit Low Quantity (can be purchased from one) Screw Type Full-Thread

This page is Hexalobular Set Screw with Hole Hexalobular-HS Cup Tip, part number SSXC-ST-M3-4.
You can find the detail information about specifications and dimensions on part number SSXC-ST-M3-4.

Tech Support