• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Energy Saving Power Ace (8 V) (E8V1000)

Energy Saving Power Ace (8 V) E8V1000

Product Details:

Manufacturer part number: E8V1000

Brand: BANDO

Price: 181.35

Delivery time: 13 Days


Technical Data:

Effective Circumference: 2540 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E8V1000

Part Number
E8V1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective Circumference
(mm)

181.35 €

10 13 Days 2540

Loading...

  1. 1

Basic information

Belt-shaped 8V Number of Columns 1 Row Properties High power transmission
Additional Function Notched

Tech Support