Manufacturer part number: D4N-2ARE
Brand: OMRON
Price: 87.05 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D4N-2ARE
Detector Shape | Roller Lever Type (rotation) | Main Body Size | Standard | Environment | Standard / Cold Resistance |
---|---|---|---|---|---|
Roller Lever Type | Fork Lever Lock | Operating Temperature Range(°C) | -30::70 | Acquisition of Standard Approval | UL / GB(CCC) / EN |
Protective Structure | IP67 | Contact type | Mutual insulation double-throw | Types of contact point | Rivet |
Mechanical Life(x10K times) | 1000 | Operation Frequency of Machine(times/min. or Less) | 30 | Rated Operating Voltage(V) | 125 V DC / 250 V DC / 100/125 V AC / 240/250 V AC |
Rated Current(A) | 2.5 | Main Body External Shape Width W(mm) | 31 | Main Body External Shape Height H(mm) | 30 |
Main Body External Shape Length H(mm) | 64 | Conduit size | G1/2 | Terminal Specification | Ground terminal not included |
Details Type | 1 Conduit Shape | Mounting Method | 4-direction mounting supported (front direction at shipment) / plastic | Contact format | 1NC/1NO |
This page is Compact Pull Reset Safety Limit Switch, part number D4N-2ARE.
You can find the detail information about specifications and dimensions on part number D4N-2ARE.