Stainless Steel Fitting Elbow Type

Stainless Steel Fitting Elbow Type
  • Volume Discount
[Features]
· These double-ferrule fittings are made with SUS316 stainless steel to provide a reliable and secure fitting.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MCE46-01M
MCE46-02M
MCE68-02M
MCE68-03M
MCE810-02M
MCE810-03M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTube O.D. (mm) D
(Ø)
Connection screw size R

29.07 €

1 Available 5 Days 106PT1/8

35.42 €

1 5 Days 106PT1/4

38.25 €

1 5 Days 108PT1/4

40.90 €

3 9 Days 108PT3/8

46.39 €

1 5 Days 1010PT1/4

46.39 €

1 5 Days 1010PT3/8

Loading...

  1. 1

Basic information

Type Fitting Material Stainless Steel (EN 1.4401 Equiv.) Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Direction Connection Thread Type PT Surface Treatment NA
Connection Type - Thread Direction Elbow Type

Tech Support