Union Nut - Union Long Nut

Union Nut - Union Long Nut
Union nut - Long nut manufactured by Fujikin Inc., a company known for superior results where top quality high pressure fittings are called for.
· Material: SUS316L single melt material · Nominal diameter: 1/4B(8A), 3/8B(10A), 1/2B(15A), 3/4B(20A)
· Applicable fluids: Water, steam, gases non-corrosive to fitting components.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UJR-6.35N
UJR-6.35N-L
UJR-9.52N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia. Length L
(mm)

13.96 €

1 12 Days 1/4B(8A)20.5

17.34 €

1 12 Days 1/4B(8A)23.3

27.06 €

1 12 Days 3/8B(10A)22.4

Loading...

  1. 1

Basic information

Type Gasket Fitting Fitting Shape Union nut(gasket fitting) Applicable Fluid Water / Vapor / Gas that does not corrode fitting parts
Max. Operating Pressure(MPa) 21.5 Operating Temperature Range(°C) -196 ~450

Tech Support