Lamination Coupling MXBC Series

Lamination Coupling MXBC Series
  • Volume Discount
[Features]·Allowable torque range 10.01 to 20.00 / 20.01 to 50.00 / 50.01 to 100.00. ·High torsional stiffness / High accuracy / High durability / Backlash 0.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MXBC-S-41-12X16

Part Number
MXBC-S-41-12X16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

191.77 €

1 Available 21 Days 10

Loading...

  1. 1

Basic information

Features High torsional rigidity / High Accuracy / High durability / Backlash 0 Allowable Misalignment Angular Misalignment Application Standard / Servo Motor / Stepping Motor / Encoder
Allowable Torque Range(N▪m) 10.01 to 20.00 Outer Diameter A(φ) 41.5 Full length W(mm) 36.9
Main Body Material EN AW-2011-T3 Equiv. and EN AW-2011-T8 Equiv. Allowable Torque(N▪m) 11.3 Allowable Lateral Misalignment Range(mm) 1.1 to 3.0
Allowable Lateral Misalignment(mm) 0 Maximum Number of Rotation(r/min) 10000 Maximum Range of Rotation Number(r/min) 4,001 to 10,000
Allowable Angular Misalignment(deg) 1 Moment of Inertia(kg·m2) 1400X10-8 Disc Material Stainless steel / steel
Shaft fixing method (END1 side) Clamp Shaft fixing method (END2 side) Clamp

This page is Lamination Coupling MXBC Series, part number MXBC-S-41-12X16.
You can find the detail information about specifications and dimensions on part number MXBC-S-41-12X16.

Tech Support