Servo couplings / hub clamping / 1 disc: steel / body: aluminium / XHS / NBK (Part Numbers - CAD Download)

Servo couplings / hub clamping / 1 disc: steel / body: aluminium / XHS / NBK
  • Volume Discount
Type: Disc type
· Main body material: A2017
· Class coupling: body
· Disk part material: SUS304
· Structure: Clamping type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XHS-19C-6-6.35

Part Number
XHS-19C-6-6.35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

46.76 €

1 9 Days 101.01 to 3.0066.351919.410,001 to 78,0001.5330000.02 to 0.20.021±0.16.3 x 10-7Standard Shaft BoreNA

Loading...

  1. 1

Basic information

Type Disc Type Application Standard / Servo Motor / Stepping Motor Feature High torsional rigidity / High Torque / Backlash 0
Body Material EN AW-2017 Equiv. Category Coupling body Disc Part Material Stainless Steel (EN 1.4301 Equiv.)
Structure Clamping Type

This page is Servo couplings / hub clamping / 1 disc: steel / body: aluminium / XHS / NBK, part number XHS-19C-6-6.35.
You can find the detail information about specifications and dimensions on part number XHS-19C-6-6.35.

Variation of this product

Part Number
XHS-15C-3-6
XHS-15C-4-4
XHS-15C-4-5
XHS-19C-6-7-BT
XHS-19C-6-8
XHS-19C-6.35-6.35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

58.51 €

1 9 Days 100.05 to 1.00361515.810,001 to 78,0000.642000Less than 0.020.010.7±0.12.2×10-7Standard Shaft BoreNA

58.51 €

1 9 Days 100.05 to 1.00441515.810,001 to 78,0000.642000Less than 0.020.010.7±0.12.2×10-7Standard Shaft BoreNA

58.51 €

1 9 Days 100.05 to 1.00451515.810,001 to 78,0000.642000Less than 0.020.010.7±0.12.2×10-7Standard Shaft BoreNA

74.14 €

1 9 Days 101.01 to 3.00671919.410,001 to 78,0001.5330000.02 to 0.20.021±0.16.3 x 10-7Additional Work Shaft HoleNA

46.76 €

1 9 Days 101.01 to 3.00681919.410,001 to 78,0001.5330000.02 to 0.20.021±0.16.3 x 10-7Standard Shaft BoreNA

46.76 €

1 9 Days 101.01 to 3.006.356.351919.410,001 to 78,0001.5330000.02 to 0.20.021±0.16.3 x 10-7Standard Shaft BoreNA

Tech Support