Round belt pulleys / track rollers / U-groove / spheroidal graphite cast iron / RS16 / NBK

Round belt pulleys / track rollers / U-groove / spheroidal graphite cast iron / RS16 / NBK
No. of grooves: Single
· Groove shape: U grooves
· Material: FCD600-3
· Surface treatment: None

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RS16-6-100-1
RS16-6.3-106-1
RS16-8-132-1
RS16-9-150-1
RS16-10-160-1
RS16-10-160-1-B
RS16-11.2-180-1
RS16-12.5-200-1
RS16-14-224-1
RS16-16-265-1
RS16-18-300-1
RS16-20-335-1
RS16-22.4-375-1
RS16-25-400-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPulleys/Idlers Applicable rope diameter d
(Ø)
Pitch circular diameter P.D.
(Ø)
Product Type Pulley Type Idler Type Rim width W
(mm)
Shaft hole diameter dB
(Ø)

122.46 €

1 9 Days 10Pulley (No Bearing)6100Pulley (No Bearing)Without hub-19-

125.43 €

1 9 Days 10Pulley (No Bearing)6.3106Pulley (No Bearing)Without hub-20-

104.88 €

1 9 Days 10Pulley (No Bearing)8132Pulley (No Bearing)Without hub-25-

127.30 €

1 9 Days 10Pulley (No Bearing)9150Pulley (No Bearing)Without hub-28-

142.82 €

1 9 Days 10Pulley (No Bearing)10160Pulley (No Bearing)Without hub-31.5-

245.47 €

1 16 Days 10Idler (Bearing Built-In)10160Idler (Bearing Built-In)-Idler Wide Type Standard31.540

182.51 €

1 9 Days 10Pulley (No Bearing)11.2180Pulley (No Bearing)Without hub-35.5-

207.52 €

1 9 Days 10Pulley (No Bearing)12.5200Pulley (No Bearing)Without hub-35.5-

267.90 €

1 9 Days 10Pulley (No Bearing)14224Pulley (No Bearing)Without hub-40-

371.40 €

1 9 Days 10Pulley (No Bearing)16265Pulley (No Bearing)Without hub-45-

442.13 €

1 9 Days 10Pulley (No Bearing)18300Pulley (No Bearing)Without hub-50-

560.30 €

1 9 Days 10Pulley (No Bearing)20335Pulley (No Bearing)Without hub-56-

733.66 €

1 9 Days 10Pulley (No Bearing)22.4375Pulley (No Bearing)Without hub-63-

914.79 €

1 9 Days 10Pulley (No Bearing)25400Pulley (No Bearing)Without hub-71-

Loading...

  1. 1

Basic information

Number of Grooves Single Groove Shape U Groove Material EN-JS 1060 Equiv.
Surface Treatment NA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360