Chloroprene Rubber (High Quality Rubber)

Chloroprene Rubber (High Quality Rubber)
  • Volume Discount
[Features]
· Excellent in oil resistance, weatherability, and heat resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CRG1-10

Part Number
CRG1-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.10 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Classification Rubber Material Chloroprene (CR) Thickness(mm) 1
Width(Outer diameter when it is round)(mm) 100 Length(mm) 100 Color Black
1P Qty.(pcs.) 1

This page is Chloroprene Rubber (High Quality Rubber), part number CRG1-10.
You can find the detail information about specifications and dimensions on part number CRG1-10.

Tech Support