Sponge boards / PUR / low rebound / adhesive layer / KTU / HIKARI

Sponge boards / PUR / low rebound / adhesive layer / KTU / HIKARI
  • Volume Discount
Excellent impact absorption with low rebound resilience. Suitable for industrial applications such as cushioning materials and matting for placement of delicate parts. Utilized as a regular pillow material in general applications. This material demonstrates a superior load distribution performance.
· Classification: urethane foam
· Material: Low rebound urethane / Adhesive, tape: included / Thickness: 5 mm
· Color: black
· Quantity per pack: 1 PC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KTU-531T

Part Number
KTU-531T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.60 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Classification Urethane Material Low Rebound Urethane Adhesive/Tape included or not Available
Thickness(mm) 5 Width(Outer diameter when it is round)(mm) 300 Length(mm) 300
Color Black 1P Qty.(pcs.) 1

This page is Sponge boards / PUR / low rebound / adhesive layer / KTU / HIKARI, part number KTU-531T.
You can find the detail information about specifications and dimensions on part number KTU-531T.

Tech Support