Manufacturer part number: AR151
Brand: HIKARI
Price: 5.47 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AR151
Type | Material for DIY | Material of DIY Raw Material | Aluminum | DIY Raw Material Types | Board and Sheet |
---|---|---|---|---|---|
Thickness(mm) | 0.5 | Width(mm) | 150 | Overall Length(mm) | 150 |
Color | Black |
This page is Metal Hobby Material Series Color Art Metal Plate, part number AR151.
You can find the detail information about specifications and dimensions on part number AR151.