• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Wire Rod Copper

Wire Rod Copper

Product Details:

Manufacturer part number: CM400-10

Brand: HIKARI

Price: 2.66

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CM400-10

Part Number
CM400-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.66 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Type Material for DIY Material of DIY Raw Material Copper DIY Raw Material Types Wire Material
Overall Length(mm) 400 Outer Diameter(φ) 1 Number Contained In A Packet 5 pcs.

This page is Wire Rod Copper, part number CM400-10.
You can find the detail information about specifications and dimensions on part number CM400-10.

Tech Support