Metal bars / 995x8x8 / square / EN AW-6063 Equiv. / anodised / HIKARI

Metal bars / 995x8x8 / square / EN AW-6063 Equiv. / anodised / HIKARI
  • Volume Discount
Aluminum (A6063) square bar. (White anodized aluminum finishing)
Note: Available from 1 pc. and up.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AS6081

Part Number
AS6081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.66 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Finish Method Cut (unfinished) Material EN AW-6063 Equiv. Size (Plate Thickness)(mm) 8
Size (overall length)(mm) 995 Size (Width)(mm) 8 Surface Treatment B2 Anodized Aluminum (Clear Anodized Aluminum)

This page is Metal bars / 995x8x8 / square / EN AW-6063 Equiv. / anodised / HIKARI, part number AS6081.
You can find the detail information about specifications and dimensions on part number AS6081.

Tech Support