Joint for Sanitary Piping - High pressure Clamp 3A Standards -

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
13MHPD-05
13MHPD-10
13MHPD-20
13MHPD-25
13MHPD-30
13MHPD-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Nominal Dia. (inch)

18.04 €

1 5 Days 1/2~3/4

13.53 €

1 12 Days 1 to 1 1/2

15.53 €

1 12 Days 2

21.60 €

1 12 Days 2 1/2

22.40 €

1 12 Days 3

23.99 €

1 12 Days 4

Loading...

  1. 1

Basic information

Type Clamp Fitting Material Stainless Steel (EN 1.4301 Equiv.) Type Standard 3A Standard

Tech Support