Joint for Sanitary Piping - Weld-on Ferrule - (14AMPA-30)

Joint for Sanitary Piping - Weld-on Ferrule - 14AMPA-30

Product Details:

Manufacturer part number: 14AMPA-30

Brand: CSE

Price: 18.56

Delivery time: 12 Days


Technical Data:

Nominal O.D. D Range: 2.5S~4.5S

Fitting Material: Stainless Steel (EN 1.4301 Equiv.)

Nominal O.D. D: 76.2 Ø

L: 28.6 mm

Applicable Nominal Dia. (inch): 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

14AMPA-30

Part Number
14AMPA-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Fitting Material Nominal O.D. D
(Ø)
L
(mm)
Applicable Nominal Dia. (inch)

18.56 €

1 12 Days 2.5S~4.5SStainless Steel (EN 1.4301 Equiv.)76.228.63

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape Straight Connection Type (between Equal Type/Dia. Fittings) Welded Type
Dia., Center Equal Dia. / concentric Surface Treatment Inner and Outer Surface Polishing Type Standard 3A Standard

Tech Support