Joint for Sanitary Piping - Weld-on Type Concentric Unequal Dia.- (L31A-4025)

Joint for Sanitary Piping - Weld-on Type Concentric Unequal Dia.- L31A-4025

Product Details:

Manufacturer part number: L31A-4025

Brand: CSE

Price: 62.71

Delivery time: 24 Days


Technical Data:

Nominal O.D. D Range: 2.5S~4.5S

Fitting Material: Stainless Steel (EN 1.4301 Equiv.)

Nominal O.D. D: 101.6 Ø

Large-Diameter Side Outside Diameter: 101.6

Small-Diameter Side Outside Diameter: 63.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L31A-4025

Part Number
L31A-4025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Fitting Material Nominal O.D. D
(Ø)
Large-Diameter Side Outside Diameter Small-Diameter Side Outside Diameter Applicable Nominal Dia. (inch)

62.71 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4301 Equiv.)101.6101.663.54 x 2 1/2

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape Reducer Connection Type 1 (Left / Large-Diameter Side) Welded Type
Connection Type 2 (Right/ Small-Diameter Side) Welded Type Dia., Center Reducing/Concentricity Surface Treatment Inner and Outer Surface Polishing
Type Standard 3A Standard

Tech Support