Joint for Sanitary Piping - Unequal Dia. Long Tees - (7RWAS-2010)

Joint for Sanitary Piping - Unequal Dia. Long Tees - 7RWAS-2010

Product Details:

Manufacturer part number: 7RWAS-2010

Brand: CSE

Price: 24.74

Delivery time: 12 Days


Technical Data:

Nominal O.D. D Range: 1.0S~2.0S

Nominal O.D. D: 50.8 Ø

Large-Diameter Side Outside Diameter: 50.8

Small-Diameter Side Outside Diameter: 25.4

Applicable Nominal Dia. (inch): 2 x 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7RWAS-2010

Part Number
7RWAS-2010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Nominal O.D. D
(Ø)
Large-Diameter Side Outside Diameter Small-Diameter Side Outside Diameter Applicable Nominal Dia. (inch)

24.74 €

1 12 Days 1.0S~2.0S50.850.825.42 x 1

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape T Type Tee Connection Type 1 (Left / Large-Diameter Side) Welded Type
Connection Type 2 (Right/ Small-Diameter Side) Welded Type Fitting Material Stainless Steel (EN 1.4404 Equiv.) Dia., Center Reducing/Concentricity
Surface Treatment Inner and Outer Surface Polishing Combination of Tee and Cross at Connecting Part (A-B-C) For all ports Type Standard 3A Standard

Tech Support