Joint for Sanitary Piping - Unequal Dia. Long Tees SMS Standards - (WTS-510250)

Joint for Sanitary Piping - Unequal Dia. Long Tees SMS Standards - WTS-510250

Product Details:

Manufacturer part number: WTS-510250

Brand: CSE

Price: 18.09

Delivery time: 13 Days


Technical Data:

Nominal O.D. D Range: 1.0S~2.0S

Fitting Material: Stainless Steel (EN 1.4301 Equiv.)

Nominal O.D. D: 51 Ø

Large-Diameter Side Outside Diameter: 51

Small-Diameter Side Outside Diameter: 25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WTS-510250

Part Number
WTS-510250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Fitting Material Nominal O.D. D
(Ø)
Large-Diameter Side Outside Diameter Small-Diameter Side Outside Diameter

18.09 €

1 13 Days 1.0S~2.0SStainless Steel (EN 1.4301 Equiv.)515125

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape T Type Tee Connection Type 1 (Left / Large-Diameter Side) Welded Type
Connection Type 2 (Right/ Small-Diameter Side) Welded Type Dia., Center Reducing/Concentricity Surface Treatment Inner and Outer Surface Polishing
Combination of Tee and Cross at Connecting Part (A-B-C) For all ports Type Standard SMS Standard

Tech Support