Joint for Sanitary Piping - Weld-on U Type Long Elbow SMS Standards - (UTSS-2525)

Joint for Sanitary Piping - Weld-on U Type Long Elbow SMS Standards - UTSS-2525

Product Details:

Manufacturer part number: UTSS-2525

Brand: CSE

Price: 67.83

Delivery time: 13 Days


Technical Data:

Nominal O.D. D: 25 Ø

Large-Diameter Side Outside Diameter: 25

Small-Diameter Side Outside Diameter: 25

Applicable Nominal Dia.: 25 x 25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UTSS-2525

Part Number
UTSS-2525
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D
(Ø)
Large-Diameter Side Outside Diameter Small-Diameter Side Outside Diameter Applicable Nominal Dia.

67.83 €

1 13 Days 25252525 x 25

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape U Shaped Connection Type 1 (Left / Large-Diameter Side) Welded Type
Connection Type 2 (Right/ Small-Diameter Side) Ferrule union Nominal O.D. D Range 1.0S~2.0S Fitting Material Stainless Steel (EN 1.4404 Equiv.)
Dia., Center Reducing/Concentricity Surface Treatment Inner and Outer Surface Polishing Type Standard SMS Standard

Tech Support