• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 26/5/2024 to 1:00 (CET) 27/5/2024. We apologize for the inconvenience.

Joint for Sanitary Piping - Weld-on Ferrule BPE Standards - (14AWFES-20)

Joint for Sanitary Piping - Weld-on Ferrule BPE Standards - 14AWFES-20

Product Details:

Manufacturer part number: 14AWFES-20

Brand: CSE

Price: 24.09

Delivery time: 12 Days


Technical Data:

Nominal O.D. D Range: 1.0S~2.0S

Nominal O.D. D: 50.8 Ø

Roughness of Surface: SF4

L: 57.2 mm

Applicable Nominal Dia. (inch): 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

14AWFES-20

Part Number
14AWFES-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Nominal O.D. D
(Ø)
Roughness of Surface L
(mm)
Applicable Nominal Dia. (inch)

24.09 €

1 12 Days 1.0S~2.0S50.8SF457.22

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape Straight Connection Type (between Equal Type/Dia. Fittings) Welded Type
Fitting Material Stainless Steel (EN 1.4404 Equiv.) Dia., Center Equal Dia. / concentric Surface Treatment Inner and Outer Surface Polishing
Type Standard BPE Standard

Tech Support