Joint for Sanitary Piping - 45° Short Elbow BPE Standards - (DT8BS-05)

Joint for Sanitary Piping - 45° Short Elbow BPE Standards - DT8BS-05

Product Details:

Manufacturer part number: DT8BS-05

Brand: CSE

Price: 22.43

Delivery time: 12 Days


Technical Data:

Nominal O.D. D Range: Less than 1.0S

Nominal O.D. D: 12.7 Ø

Roughness of Surface: SF1

Applicable Nominal Dia. (inch): 1/2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DT8BS-05

Part Number
DT8BS-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Nominal O.D. D
(Ø)
Roughness of Surface Applicable Nominal Dia. (inch)

22.43 €

1 12 Days Less than 1.0S12.7SF11/2

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape 45° Connection Type (between Equal Type/Dia. Fittings) Welded Type
Fitting Material Stainless Steel (EN 1.4404 Equiv.) Dia., Center Equal Dia. / concentric Surface Treatment Inner and Outer Surface Polishing
Type Standard BPE Standard

Tech Support