Joint for Sanitary Piping - 90° Ferrule Type Elbow BPE Standards - (DT16BS-08)

Joint for Sanitary Piping - 90° Ferrule Type Elbow BPE Standards - DT16BS-08

Product Details:

Manufacturer part number: DT16BS-08

Brand: CSE

Price: 45.04

Delivery time: 13 Days


Technical Data:

Nominal O.D. D Range: Less than 1.0S

Nominal O.D. D: 19.05 Ø

Roughness of Surface: SF1

Applicable Nominal Dia. (inch): 3/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DT16BS-08

Part Number
DT16BS-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Nominal O.D. D
(Ø)
Roughness of Surface Applicable Nominal Dia. (inch)

45.04 €

1 13 Days Less than 1.0S19.05SF13/4

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape 90° Connection Type (between Equal Type/Dia. Fittings) Ferrule union
Fitting Material Stainless Steel (EN 1.4404 Equiv.) Dia., Center Equal Dia. / concentric Surface Treatment Inner and Outer Surface Polishing
Type Standard BPE Standard

Tech Support