Joint for Sanitary Piping - Weld-on U Type Long Elbow BPE Standards -

Joint for Sanitary Piping - Weld-on U Type Long Elbow BPE Standards -
The brand name products handled by Misumi VONA are carefully selected from Asian manufactures' products that are growing rapidly due their ability to meet customer needs. Please select in accordance with your various use scenarios. CSE Co. manufactures their own products and is providing OEM, ODM, exports, etc. from Taiwan to the world. In addition to becoming ISO9001:2008 certified and providing high quality products, we have just become ISO9002 certified, and are very particular about our product quality.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UBS-1008
UBS-1508
UBS-1510
UBS-2008
UBS-2010
UBS-2015
UES-1008
UES-1508
UES-1510
UES-2008
UES-2010
UES-2015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D
(Ø)
Large-Diameter Side Outside Diameter Small-Diameter Side Outside Diameter Roughness of Surface Applicable Nominal Dia. (inch)

86.51 €

1 40 Days 25.425.419.05SF11 x 3/4

109.68 €

1 40 Days 38.138.119.05SF11 1/2 x 3/4

109.68 €

1 40 Days 38.138.125.4SF11 1/2 x 1

140.42 €

1 40 Days 50.850.819.05SF12 x 3/4

140.42 €

1 40 Days 50.850.825.4SF12 x 1

140.42 €

1 40 Days 50.850.838.1SF12 x 1 1/2

128.25 €

1 40 Days 25.425.419.05SF41 x 3/4

156.75 €

1 40 Days 38.138.119.05SF41 1/2 x 3/4

156.75 €

1 40 Days 38.138.125.4SF41 1/2 x 1

203.15 €

1 40 Days 50.850.819.05SF42 x 3/4

203.15 €

1 40 Days 50.850.825.4SF42 x 1

203.15 €

1 40 Days 50.850.838.1SF42 x 1 1/2

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape U Shaped Connection Type 1 (Left / Large-Diameter Side) Welded Type
Connection Type 2 (Right/ Small-Diameter Side) Ferrule union Nominal O.D. D Range 1.0S~2.0S Fitting Material Stainless Steel (EN 1.4404 Equiv.)
Dia., Center Reducing/Concentricity Surface Treatment Inner and Outer Surface Polishing Type Standard BPE Standard

Tech Support