Joint for Sanitary Piping - Ferrule Type Elbow, Equal - Length Tees BPE Specifications -

Joint for Sanitary Piping - Ferrule Type Elbow, Equal - Length Tees BPE Specifications -
Brand-name products provided by MISUMI-VONA are offered based on customers' needs and are carefully selected from among products by Asian manufacturers. Select an item according to your various usage scenarios. CSE is a Taiwanese manufacturer/OEM/ODM/exporter with a worldwide presence. With ISO 9001: 2008 certification and now ISO 9002 certification, the company offers high-quality products by being true to its commitment to quality.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DT18BS-05
DT18BS-08
DT18BS-10
DT18BS-15
DT18BS-20
DT18BS-25
DT18BS-30
DT18BS-40
DT18ES-05
DT18ES-08
DT18ES-10
DT18ES-15
DT18ES-20
DT18ES-25
DT18ES-30
DT18ES-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Nominal O.D. D
(Ø)
Roughness of Surface Applicable Nominal Dia. (inch)

70.00 €

1 40 Days Less than 1.0S12.7SF11/2

73.41 €

1 40 Days Less than 1.0S19.05SF13/4

69.39 €

1 40 Days 1.0S~2.0S25.4SF11

71.71 €

1 40 Days 1.0S~2.0S38.1SF11 1/2

70.20 €

1 40 Days 1.0S~2.0S50.8SF12

89.29 €

1 40 Days 2.5S~4.5S63.5SF12 1/2

124.37 €

1 40 Days 2.5S~4.5S76.2SF13

203.40 €

1 40 Days 2.5S~4.5S101.6SF14

65.33 €

1 13 Days Less than 1.0S12.7SF41/2

69.72 €

1 13 Days Less than 1.0S19.05SF43/4

60.76 €

1 13 Days 1.0S~2.0S25.4SF41

63.47 €

1 13 Days 1.0S~2.0S38.1SF41 1/2

81.98 €

1 13 Days 1.0S~2.0S50.8SF42

108.41 €

1 40 Days 2.5S~4.5S63.5SF42 1/2

152.81 €

1 40 Days 2.5S~4.5S76.2SF43

254.38 €

1 40 Days 2.5S~4.5S101.6SF44

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape T Type Tee Connection Type (between Equal Type/Dia. Fittings) Ferrule union
Fitting Material Stainless Steel (EN 1.4404 Equiv.) Dia., Center Equal Dia. / concentric Surface Treatment Inner and Outer Surface Polishing
Combination of Tee and Cross at Connecting Part (A-B-C) For all ports Type Standard BPE Standard

Tech Support