• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Joint for Sanitary Piping - Eccentric Unequal Dia. BPE Standards - (DT1EES-0805)

Joint for Sanitary Piping - Eccentric Unequal Dia. BPE Standards - DT1EES-0805

Product Details:

Manufacturer part number: DT1EES-0805

Brand: CSE

Price: 60.33

Delivery time: 13 Days


Technical Data:

Nominal O.D. D Range: Less than 1.0S

Nominal O.D. D: 19.05 Ø

Large-Diameter Side Outside Diameter: 19.05

Small-Diameter Side Outside Diameter: 12.7

Roughness of Surface: SF4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DT1EES-0805

Part Number
DT1EES-0805
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Nominal O.D. D
(Ø)
Large-Diameter Side Outside Diameter Small-Diameter Side Outside Diameter Roughness of Surface Applicable Nominal Dia. (inch)

60.33 €

1 13 Days Less than 1.0S19.0519.0512.7SF43/4 x 1/2

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape Reducer Connection Type 1 (Left / Large-Diameter Side) Welded Type
Connection Type 2 (Right/ Small-Diameter Side) Welded Type Fitting Material Stainless Steel (EN 1.4404 Equiv.) Dia., Center Reducing/Eccentricity
Surface Treatment Inner and Outer Surface Polishing Type Standard BPE Standard

Tech Support