Stainless Steel Tube Fittings - Straight Connector - [EMMT]

Stainless Steel Tube Fittings - Straight Connector - [EMMT]
Brand-name products provided by MISUMI-VONA are offered based on customers' needs and carefully selected from products by Asian manufacturers. Select items according to your various usage scenarios. A fitting manufacturer established in 2005 in Shanghai, China. EMT's stainless steel joints are highly durable against water, oil, and other fluids.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EMMT-4-6R
EMMT-8-4R
EMMTM-6-6R
EMMTM-6-8R
EMMTM-8-6R
EMMTM-10-8R
EMMTM-12-6R
EMMTM-12-8R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Pipe Outer Dia. D (D1)
(Ø)
Thread Nominal Use steel pipe type Size Standard

6.94 €

1 9 Days 6.353/8BInch pipe typeInch

9.21 €

1 11 Days 12.71/4BInch pipe typeInch

7.67 €

1 11 Days 63/8BMillimeter pipe typeMeter

8.36 €

1 11 Days 61/2BMillimeter pipe typeMeter

7.39 €

1 11 Days 83/8BMillimeter pipe typeMeter

8.88 €

1 11 Days 101/2BMillimeter pipe typeMeter

9.21 €

1 11 Days 123/8BMillimeter pipe typeMeter

9.47 €

1 11 Days 121/2BMillimeter pipe typeMeter

Loading...

  1. 1

Basic information

Type Fitting Material Stainless Steel (EN 1.4301 Equiv.) Applicable Fluid Water / Oil
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Male and Female Union Material of Applicable Pipe Copper
Connection Thread Type R Max. Operating Pressure(MPa) 16 Surface Treatment NA

Tech Support