Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LMYMHP16LUU |
LMYMHP20LUU |
LMYMHP25LUU |
LMYMHP30LUU |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Diameter (mm) | Overall Length L (mm) | Outer Diameter D (mm) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Tolerance of Inscribed Circle (Minus Side) (mm) | Eccentricity (μm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
19.16 € | 1 | 5 Days | 16 | 70 | 28 | 1230 | 2350 | -0.01 | 15 | ||
20.70 € | 1 | 5 Days | 20 | 80 | 32 | 1400 | 2740 | -0.012 | 20 | ||
24.53 € | 1 | 6 Days | 25 | 112 | 40 | 1560 | 3140 | -0.012 | 20 | ||
33.49 € | 1 | 9 Days | 30 | 123 | 45 | 2490 | 5490 | -0.012 | 20 |
Loading...
Type2 | Flange | Style | Standard | Flange Type | Pilot Flange |
---|---|---|---|---|---|
Material of Outer Cylinder | Bearing Steel | Outer Cylinder Surface Treatment | No Surface Treatment | Motion | Linear Motion |
Lubrication Type | N/A | The circulation type of balls | Long Type | Accuracy | Standard Grade |
Type | Flanged Inlay | Length | Long | Flange Shape | Round-shaped, 2 Set Screw Flats |
The material of a ball | Bearing Steel | Seal | Available | W/ or w/o metal retainer | NA |
Configure
Basic Attributes
Shaft Diameter(mm)
Overall Length L(mm)
Outer Diameter D(mm)
Eccentricity(μm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes