Rigid Shape Coupling - Set Screw Type - [SRG] (Part Numbers)

Rigid Shape Coupling - Set Screw Type - [SRG]
A coupling with a simple shape that is capable of transmitting a strong torque for high torsional rigidity. Set screw type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SRG-20-4X4

Part Number
SRG-20-4X4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Diameter
(Ø)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)
Weight
(g)

12.37 €

1 11 Days 100.05 to 1.0044202410,001 to 78,0000.520000--1.2X10-6Key Seat Exist------600600

Loading...

  1. 1

Basic information

Body Material Steel / aluminum Allowable Angular Misalignment(deg) 0 Operating Temperature Range(°C) -50::200
Allowable Axial Clearance (±)(mm) 0

This page is Rigid Shape Coupling - Set Screw Type - [SRG], part number SRG-20-4X4.
You can find the detail information about specifications and dimensions on part number SRG-20-4X4.

Variation of this product

Part Number
SRG-16-3X5K2
SRG-16-3X6
SRG-16-3X6K2
SRG-20-4X5
SRG-20-4X5K2
SRG-20-4X6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Diameter
(Ø)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)
Weight
(g)

12.89 €

1 12 Days 100.05 to 1.00351622.510,001 to 78,0000.325000--3.7X10-7One Side Key Seat---K221600600

11.08 €

1 11 Days 100.05 to 1.00361622.510,001 to 78,0000.325000--3.7X10-7Key Seat Exist------600600

12.89 €

1 12 Days 100.05 to 1.00361622.510,001 to 78,0000.325000--3.7X10-7One Side Key Seat---K221600600

12.37 €

1 11 Days 100.05 to 1.0045202410,001 to 78,0000.520000--1.2X10-6Key Seat Exist------600600

14.18 €

1 12 Days 100.05 to 1.0045202410,001 to 78,0000.520000--1.2X10-6One Side Key Seat---K221600600

12.37 €

1 11 Days 100.05 to 1.0046202410,001 to 78,0000.520000--1.2X10-6Key Seat Exist------600600

Tech Support