Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SCJA-15C-6X6K3
Part Number
|
---|
SCJA-15C-6X6K3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Diameter (Ø) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.64 € | 1 | 12 Days | 10 | 0.05 to 1.00 | 6 | 6 | 15 | 22.2 | 4,001 to 10,000 | 0.25 | 21000 | - | 0.3 | 3.3X10-7 | One Side Key Seat | - | - | - | K3 | 3 | 1.4 | 9 | 9 |
Loading...
Body Material | Aluminum Alloy | Allowable Angular Misalignment(deg) | 3 | Operating Temperature Range(°C) | -50::200 |
---|---|---|---|---|---|
Allowable Axial Clearance (±)(mm) | 0 |
This page is Universal Joint Coupling - Clamping Type [SCJA], part number SCJA-15C-6X6K3.
You can find the detail information about specifications and dimensions on part number SCJA-15C-6X6K3.
Configure
Basic Attributes
Allowable Lateral Misalignment Range(mm)
d1 Keyway symbol
d1keyway width b1(mm)
d1Keyway height t1(mm)
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(Ø)
Shaft Bore Dia. (machined) D2(Ø)
Outer Diameter(Ø)
Overall Length(mm)
Max. Rotational Speed Range(r/min)
Allowable Torque(N•m)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment(mm)
With or without Keyway
d2 Keyway symbol
d2 keyway width b2(mm)
d2 keyway height t2(mm)
Weight(g)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SCJA-15C-3X5K2 |
SCJA-15C-3X6 |
SCJA-15C-3X6.35 |
SCJA-20C-4X4 |
SCJA-20C-4X5 |
SCJA-20C-4X5K2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Diameter (Ø) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | Weight (g) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.64 € | 1 | 12 Days | 10 | 0.05 to 1.00 | 3 | 5 | 15 | 22.2 | 4,001 to 10,000 | 0.25 | 21000 | 0.21 to 0.40 | 0.3 | 3.3X10-7 | One Side Key Seat | - | - | - | K2 | 2 | 1 | 350 | 350 | ||
33.20 € | 1 |
Same day
Stock | 10 | 0.05 to 1.00 | 3 | 6 | 15 | 22.2 | 4,001 to 10,000 | 0.25 | 21000 | 0.21 to 0.40 | 0.3 | 3.3X10-7 | Key Seat Exist | - | - | - | - | - | - | 350 | 350 | ||
31.84 € | 1 | 11 Days | 10 | 0.05 to 1.00 | 3 | 6.35 | 15 | 22.2 | 4,001 to 10,000 | 0.25 | 21000 | - | 0.3 | 3.3X10-7 | Key Seat Exist | - | - | - | - | - | - | 9 | 9 | ||
34.36 € | 1 | 11 Days | 10 | 0.05 to 1.00 | 4 | 4 | 20 | 23.4 | 4,001 to 10,000 | 0.5 | 16000 | 0.41 to 1.0 | 0.5 | 1.2X10-6 | Key Seat Exist | - | - | - | - | - | - | 350 | 350 | ||
34.36 € | 1 | 11 Days | 10 | 0.05 to 1.00 | 4 | 5 | 20 | 23.4 | 4,001 to 10,000 | 0.5 | 16000 | 0.41 to 1.0 | 0.5 | 1.2X10-6 | Key Seat Exist | - | - | - | - | - | - | 350 | 350 | ||
36.17 € | 1 | 12 Days | 10 | 0.05 to 1.00 | 4 | 5 | 20 | 23.4 | 4,001 to 10,000 | 0.5 | 16000 | 0.41 to 1.0 | 0.5 | 1.2X10-6 | One Side Key Seat | - | - | - | K2 | 2 | 1 | 350 | 350 |