Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P10DB-AL
Part Number
|
---|
P10DB-AL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Main Body Shape | Contact Section Type | Body Material | Contact Stroke S (mm) | Contact Point Type | Cylinder Part O.D. D (mm) | Mounting Screw Nominal M | Switch Operating Point P (mm) | Contact Part O.D. | LED | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.31 € | 1 | 5 Days | 10 | Pin stroke shape/Spring Plungers Type | Bolt Type | [Needle Type] R Contact | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 3 | Contact type NC | - | M10×0.5 | 0 | [Up to Ø2] S Ø2 | Provided |
Loading...
Environment | Waterproof Type | Contact Material | Carbide | Operating Temperature Range(°C) | 0::80 |
---|---|---|---|---|---|
Repeatability | 0.0005mm | Contact Force, Push Direction(N) | 1 | Mechanical Life(x 10K times) | 300 |
Protection Structure | IP67 |
This page is High Accuracy MT Touch Switch P08 / P10 / P12, part number P10DB-AL.
You can find the detail information about specifications and dimensions on part number P10DB-AL.
Configure
Basic Attributes
Contact Section Type
Body Material
Cylinder Part O.D. D(mm)
Contact Part O.D.
Type
Type
Main Body Shape
Contact Stroke S(mm)
Contact Point Type
Mounting Screw Nominal M
Switch Operating Point P(mm)
LED
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
P08SB-AL |
P10DA-A |
P10DA-AL |
P10DB-TBW |
P10DB-TBWL |
P10DB-TCW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | Main Body Shape | Contact Section Type | Body Material | Contact Stroke S (mm) | Contact Point Type | Cylinder Part O.D. D (mm) | Mounting Screw Nominal M | Switch Operating Point P (mm) | Contact Part O.D. | LED |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
136.37 € | 1 | 19 Days | 10 | Pin stroke shape/Spring Plungers Type | Cylindrical Type | [Needle Type] R Contact | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 3 | Contact type NC | 8 | - | 0 | [Up to Ø2] S Ø2 | Provided | ||
117.74 € | 1 | 5 Days | 10 | Pin stroke shape/Spring Plungers Type | Bolt Type | [Needle Type] R Contact | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 3 | Contact type NO | - | M10×0.5 | 0.2 | [Up to Ø2] S Ø2 | No | ||
125.04 € | 1 | 5 Days | 10 | Pin stroke shape/Spring Plungers Type | Bolt Type | [Needle Type] R Contact | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 3 | Contact type NO | - | M10×0.5 | 0.2 | [Up to Ø2] S Ø2 | Provided | ||
137.77 € | 1 | 5 Days | 10 | Pin stroke shape/Spring Plungers Type | Bolt Type | [Flat Type] Flat Contact | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 3 | Contact type NC | - | M10×0.5 | 0 | [Up to Ø4] Ø3 | No | ||
102.74 € | 1 | 5 Days | 10 | Pin stroke shape/Spring Plungers Type | Bolt Type | [Flat Type] Flat Contact | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 3 | Contact type NC | - | M10×0.5 | 0 | [Up to Ø4] Ø3 | Provided | ||
96.55 € | 1 | 5 Days | 10 | Ball contact / Ball plunger type | Bolt Type | [Needle Type] Needle Contact | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 3 | Contact type NC | - | M10×0.5 | 0 | [Up to Ø2] S Ø1 | No |