Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P10SB-AL
Part Number
|
---|
P10SB-AL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Main Body Shape | Contact Section Type | Body Material | Contact Stroke S (mm) | Contact Point Type | Cylinder Part O.D. D (mm) | Mounting Screw Nominal M | Switch Operating Point P (mm) | Contact Part O.D. | LED | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
136.37 € | 1 | 19 Days | 10 | Pin stroke shape/Spring Plungers Type | Cylindrical Type | [Needle Type] R Contact | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 3 | Contact type NC | 10 | - | 0 | [Up to Ø2] S Ø2 | Provided |
Loading...
Environment | Waterproof Type | Contact Material | Carbide | Operating Temperature Range(°C) | 0::80 |
---|---|---|---|---|---|
Repeatability | 0.0005mm | Contact Force, Push Direction(N) | 1 | Mechanical Life(x 10K times) | 300 |
Protection Structure | IP67 |
This page is High Accuracy MT Touch Switch P08 / P10 / P12, part number P10SB-AL.
You can find the detail information about specifications and dimensions on part number P10SB-AL.
Configure
Basic Attributes
Contact Section Type
Body Material
Mounting Screw Nominal M
Contact Part O.D.
Type
Type
Main Body Shape
Contact Stroke S(mm)
Contact Point Type
Cylinder Part O.D. D(mm)
Switch Operating Point P(mm)
LED
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
P08SB-AL |
P10DA-A |
P10DA-AL |
P12DA-A |
P12DA-AL |
P12DB-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | Main Body Shape | Contact Section Type | Body Material | Contact Stroke S (mm) | Contact Point Type | Cylinder Part O.D. D (mm) | Mounting Screw Nominal M | Switch Operating Point P (mm) | Contact Part O.D. | LED |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
136.37 € | 1 | 19 Days | 10 | Pin stroke shape/Spring Plungers Type | Cylindrical Type | [Needle Type] R Contact | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 3 | Contact type NC | 8 | - | 0 | [Up to Ø2] S Ø2 | Provided | ||
117.74 € | 1 | 5 Days | 10 | Pin stroke shape/Spring Plungers Type | Bolt Type | [Needle Type] R Contact | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 3 | Contact type NO | - | M10×0.5 | 0.2 | [Up to Ø2] S Ø2 | No | ||
125.04 € | 1 | 5 Days | 10 | Pin stroke shape/Spring Plungers Type | Bolt Type | [Needle Type] R Contact | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 3 | Contact type NO | - | M10×0.5 | 0.2 | [Up to Ø2] S Ø2 | Provided | ||
101.45 € | 1 | 19 Days | 10 | Pin stroke shape/Spring Plungers Type | Flat Type | [Needle Type] R Contact | BsBM Ni plating | 3 | Contact type NO | - | - | 0.2 | [Up to Ø2] S Ø2 | No | ||
107.01 € | 1 | 19 Days | 10 | Pin stroke shape/Spring Plungers Type | Flat Type | [Needle Type] R Contact | BsBM Ni plating | 3 | Contact type NO | - | - | 0.2 | [Up to Ø2] S Ø2 | Provided | ||
101.45 € | 1 | 19 Days | 10 | Pin stroke shape/Spring Plungers Type | Flat Type | [Needle Type] R Contact | BsBM Ni plating | 3 | Contact type NC | - | - | 0 | [Up to Ø2] S Ø2 | No |