Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BB0101 |
BB0102 |
BB0103 |
BB0202 |
BB0203 |
BB0204 |
BB0303 |
BB0304 |
BB0404 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal | Small Diameter Side Nominal Thread Size (For Reducers) | |
---|---|---|---|---|---|---|
0.62 € | 10 | 5 Days | 1/8 | - | ||
1.38 € | 1 | 5 Days | 1/8 | 1/4 | ||
1.68 € | 1 | 5 Days | 1/8 | 3/8 | ||
1.53 € | 1 | 5 Days | 1/4 | - | ||
1.68 € | 1 | 5 Days | 1/4 | 3/8 | ||
2.40 € | 1 | 16 Days | 1/4 | 1/2 | ||
1.77 € | 1 | 5 Days | 3/8 | - | ||
2.40 € | 1 | 5 Days | 3/8 | 1/2 | ||
2.65 € | 1 | 5 Days | 1/2 | - |
Loading...
Connection Type | Screw⇔Screw Connection | Thread <=> Thread Connection Shape | Male Straight | Surface Treatment | Nickel Plating |
---|---|---|---|---|---|
Screw Type | PT | Small Diameter Side Thread Type (For Reducers) | PT | Operating Temperature Range(°C) | 0–60 |