Stainless Steel Flat Head Self-Drilling Screws P (Half Box)【500 Pieces Per Package】

Stainless Steel Flat Head Self-Drilling Screws P (Half Box)
[Product Information]
<Common items>
Nominal designation (M): 4
Detailed shape: Flat
Mount hole shape: Phillips head
Basic shape: Other screw
Tip shape: Other / special
Product name: ST flat head self-drilling screws P (Hanhako)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4979874858894

Part Number
4979874858894
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

69.08 €

500 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

Basic information

Detailed Shape Disc Nominal of Thread (M) 4 Length L (mm) 19
Mounting Hole Shape Phillips Head Tip Shape Other special shapes Basic Shape Other screws
Product Name ST flat head drill P half box JAN Code 4979874858894 Packaging Quantity(pcs.) 500

This page is Stainless Steel Flat Head Self-Drilling Screws P (Half Box), part number 4979874858894.
You can find the detail information about specifications and dimensions on part number 4979874858894.

Tech Support